We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

ISO 26262 Automotive Functional Safety Ready dsPIC33 DSCs

Our AEC-Q100 Grade 0- and Grade 1-qualified dsPIC33 DSCs include the following resources to simplify safety certification of your automotive designs:

  • Failure Modes, Effects and Diagnostic Analysis (FMEDA) report and Functional Safety Manual (FSM)
  • Functional Safety Reference Application
  • Application note: “ISO 26262 Functional Safety: Implementation of a Safety Element Out of Context” (AN3864)
  • ASIL C-compliant diagnostic libraries for many devices*
  • Supporting safety collateral, including pin FMEA and Dependent Failure Analysis (DFA)
  • Functional safety-compliant co-operative scheduler
  • Development ecosystem for functional safety applications with TÜV SÜD-certified MPLAB® XC-DSC compiler and a qualification package for the MPLAB ecosystem

*Targeting higher safety level is device dependent and requires adherence to ASIL decomposition techniques.

We have implemented a TÜV Rheinland-certified Functional Safety Management System (FSMS) that covers up to and including ISO 26262’s Automotive Safety Integrity Level ASIL D.

Download TÜV Rheinland Certificate

ISO 26262 Functional Safety Packages for dsPIC33C DSCs


Whether you are new to ISO 26262 functional safety or a seasoned expert, you can count on our proven experience and solutions to help you meet functional safety requirements, while minimizing cost, risk and development time.

Microchip University Graphic

ISO 26262 Functional Safety Basic Package

  • FMEDA Report
  • Functional Safety Manual
Microchip University Graphic

ISO 26262 Functional Safety Starter Package

  • FMEDA Report
  • Functional Safety Manual
  • Functional Safety Reference Application with Application Note
  • ASIL C-compliant diagnostic libraries with source code (for essential modules*)
  • Co-operative scheduler

ISO 26262 Functional Safety Advanced Package

  • FMEDA Report
  • Functional Safety Manual
  • Functional safety reference application with application note
  • TÜV Rheinland-certified diagnostic libraries with source code (starter package + additional modules*)
  • ASIL C certificate
  • Functional safety-compliant co-operative scheduler
  • Functional safety analysis and traceability reports

*The complete list of supported modules and diagnostic functions offered within the libraries in ISO 26262 functional safety starter and advanced packages are shared under NDA. For more information about our functional safety packages, please contact your local Microchip sales office.

ISO 26262 Functional Safety Touch Library Packages for dsPIC33C DSCs


Microchip University Graphic

ISO 26262 Functional Safety Touch Library Preview Package

  • Overview of safety touch solutions
Microchip University Graphic

ISO 26262 Functional Safety Touch Library Starter Package

  • ASIL-B and ASPICE L1-compliant safety touch library*
  • Functional safety touch reference application with user guide
  • FMEDA Report
  • Functional Safety Manual

ISO 26262 Functional Safety Touch Library Advanced Package

  • ASIL-B and ASPICE L1-compliant safety touch library* with safety analysis report
  • Functional safety touch reference application with user guide
  • FMEDA Report
  • Functional Safety Manual

*Functional Safety packages for diagnostics for dsPIC33C DSCs must be purchased separately. For more information about our functional safety packages, please contact your local Microchip sales office.

Readiness Status for ISO 26262 Functional Safety Compliant/Ready dsPIC33 DSCs


Our comprehensive portfolio of AEC-Q100 Grade 0- and Grade 1-qualified automotive dsPIC33 DSCs provides real-time response and high reliability in extreme operating conditions, including extreme temperatures, and features for functional safety and security to meet your automotive design challenges.

dsPIC33 DSCs for ISO 26262 Functional SafetyDescriptionISO 26262 Functional Safety Basic PackageISO 26262 Functional Safety Starter PackageISO 26262 Functional Safety Advanced Package
dsPIC33AK512MPS512
Functional Safety Compliant*
200 MHz
Up to 512 KB Flash, FPU
Grade 0 (150°C)
YesYesYes
dsPIC33AK512MC510
Functional Safety Compliant*
200 MHz
Up to 512 KB Flash, FPU
Grade 0 (150°C)
YesYesYes
dsPIC33AK256MPS306
Functional Safety Compliant*
200 MHz
Up to 256 KB Flash, FPU, core power monitor,Grade 0 (150°C)
YesYesPlanned
dsPIC33AK128MC106200 MHz
Up to 128 KB Flash, FPU
Grade 0 (150°C)
YesYesYes

*The device development follows the ISO 26262-compliant safety process certified by TÜV Rheinland.

Target applications: high-performance real-time control, motor control, digital power, capacitive sensing, sensor interfacing and measurement control.

dsPIC33 DSCs for ISO 26262 Functional SafetyDescriptionISO 26262 Functional Safety Basic PackageISO 26262 Functional Safety Starter PackageISO 26262 Functional Safety Advanced PackageISO 26262 Functional Safety Touch Library Starter PackageISO 26262 Functional Safety Touch Library Advnaced Package
dsPIC33CK1024MP7xx100 MHz
Up to 1024 KB Flash
AEC Q100
Grade 0 (150°C)
YesYesYesYesYes
dsPIC33CK MPT Family (Integrated Secure Subsystem)100 MHz
Up to 512 KB Flash
AEC Q100
Grade 1 (125°C)
YesYesYesYesYes
dsPIC33CK512MP608100 MHzUp to 512 KB Flash
AEC Q100
Grade 0 (150°C)
YesYesYesYesYes
dsPIC33CH512MP508 (Dual Core)90 + 100 MHz
Up to 512 KB Flash
AEC Q100 
Grade 0 (150°C)
YesYesYesYesYes
dsPIC33CH128MP508 (Dual Core)90 + 100 MHz
Up to 128 KB Flash
AEC Q100
Grade 0 (150°C)
YesRoadmapRoadmapYesYes
dsPIC33CK256MP508

100 MHz
Up to 256 KB Flash
AEC-Q100
Grade 0 (150°C)

YesYesYesYesYes
dsPIC33CK256MC506

100 MHz
Up to 256 KB Flash
AEC-Q100
Grade 0 (150°C)

YesYesYesYesYes
dsPIC33CK64MP105100 MHz
Up to 64 KB Flash
AEC-Q100
Grade 0 (150°C)
YesYesYesYesYes
dsPIC33CK64MC105100 MHz
Up to 64 KB Flash
AEC-Q100
Grade 0 (150°C)
YesYesYesYesYes

Target applications: 5V robust designs, motor control, high-performance real-time control, capacitive sensing, sensor interfacing and measurement control

dsPIC33 DSCs for ISO 26262 Functional SafetyDescriptionFMEDAFunctional Safety Manual
dsPIC33EV256GM10670 MHz, 5V
Up to 256 KB Flash
AE- Q100 Grade 0 (150°C)
YesYes
dsPIC33EV128GM10670 MHz, 5V
Up to 256 KB Flash
AE- Q100 Grade 0 (150°C)
YesYes

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

MPLAB-XC-DSC

The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.

CODE-CONFIGURATOR

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.

MPLAB-EXTENSIONS

MPLAB Tools for VS Code are a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.

Wittenstein Logo

SAFERTOS® for Safety-Critical Applications               

SAFERTOS, by WITTENSTEIN High Integrity Systems (WHIS), is an ISO 26262/IEC 61508 pre-certified safety Real-Time Operating System (RTOS) that is compatible with our dsPIC33 DSCs.

Achieving ASIL C and ASIL D Safety Levels

You can typically achieve higher safety levels through ASIL decomposition and redundancy.

ASIL C = ASIL B(C) + ASIL A(C)
ASIL D = ASIL B(D) + ASIL B(D), where the combination of the DSCs enables meeting the ASIL C or ASIL D safety goal

Please contact one of our local sales offices for additional information or our Client Success team for assistance with sales, product inquiries and support on new designs. 

Learning


Microchip University Graphic

Introduction to Functional Safety

This class covers the fundamentals of functional safety including terminology, standards, FMEDA, requirements and tools offered by Microchip.

Live Chat

Need Help?

Privacy Policy